IESNA:LM-63-2002
[TEST]P1055736
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1165D950-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3264
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1860.8 1845.5 1837.1 1824.6 1805.1 1778.7 1749.5 1716.1 1677.1 1635.3
1589.4 1539.3 1485 1429.4 1370.9 1311.1 1249.8 1184.4 1119 1053.6
985.4 918.6 853.2 785 712.6 647.2 577.6 506.6 435.6 366
295.1 231 169.8 111.3 59.8 20.9 0
1860.8 1869.2 1859.4 1841.3 1810.7 1768.9 1724.4 1674.3 1618.6 1560.2
1493.4 1426.6 1357 1283.2 1208.1 1131.5 1053.6 975.6 897.7 818.4
741.8 666.7 592.9 520.5 450.9 385.5 320.1 265.8 224.1 185.1
147.5 114.1 84.9 58.5 36.2 15.3 0
1860.8 1851.1 1833 1792.6 1743.9 1685.4 1620 1543.5 1462.8 1375.1
1284.6 1192.7 1098.1 1007.6 918.6 832.3 750.2 670.8 597.1 527.5
462.1 407.8 367.4 327.1 289.5 256.1 224.1 194.8 167 140.6
116.9 93.2 72.4 51.5 33.4 15.3 0
1860.8 1852.4 1816.3 1766.2 1702.1 1624.2 1540.7 1446.1 1338.9 1228.9
1124.6 1021.6 921.4 828.1 743.2 662.5 587.3 516.3 460.7 421.7
385.5 350.7 313.1 283.9 253.3 226.9 200.4 175.4 151.7 130.8
108.6 87.7 68.2 48.7 30.6 13.9 0
1860.8 1858 1828.8 1770.3 1696.6 1614.5 1519.8 1414 1299.9 1188.6
1078.6 970.1 871.2 779.4 695.9 617.9 547 485.7 445.4 407.8
371.6 341 306.2 275.6 249.1 222.7 197.6 174 150.3 128
107.2 86.3 66.8 48.7 32 15.3 0
